Text for tenders: Opti-Desk


Opti-Desk

Monitor housing:

Sheet steel, spray-finished in RAL 9006,

finely-textured.

Rear wall of spray-finished plastic (ABS), two-part.

With holes for ventilation for optional mounting of the

9010.510 sound system.

15 inch or 17 inch TFT display (technical

specifications see data sheet).

Inclination of housing approx. 20.



Front door and design elements:

Sheet steel front door, spray-finished in RAL 9006,

finely-textured.

Horizontal design elements RAL 9007.

Front door, can be locked with 2 locks.



Lower cupboard:

Lower cupboard made of 1.5 mm sheet steel,

spray-finished in RAL 9006, finely-textured.

Cable entry is from the rear into the enclosure through

a brush strip.

Pitch pattern of holes for passive ventilation on the

rear, top.

System rails for variable mounting of component shelves

in the 25 mm pitch pattern of holes.

1 component shelf already included in the supply

(accessory 9021.600). Lower cupboard can be locked.



Worktop:

Made of MDF, 32 mm thick, spray-finished in RAL 9007,

finely-textured, with tube lead-through of 2 stainless

steel tubes, connected with display housing.

With recess for Rittal stainless steel keyboard

(9004.220) or for adaptor plates of stainless steel

(9003.160) or sheet steel, spray-finished in RAL 9005

(9003.170) for the installation of the Rittal

long-stroke keyboards (9004.300, 9004.330).



Tube system:

Side tube system of stainless steel, brushed, curved

backwards with a radius of 3.522 m,

outer tube diameter 48 mm.



Base plate:

Base plate of MDF, spray-finished in RAL 9007,

finely-textured, with slides.

Castors (9021.650), may be retrofitted.



Manufacturer: Rittal
Type: Opti-Desk   ITS 9021270
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
