Text for tenders: ITS Out-Line Pro


ITS Out-Line Pro

Enclosure: Twin-walled outdoor enclosure

Material 2.0 mm aluminium, spray finished in RAL 9007,

finely-textured.

Protection category IP 55.

Solid base/plinth with gland plates for mounting the

kiosk on a concrete base.

Roof construction supported by stainless steel tube

system, screw-fastened to the base,

offers additional stability and protection against

climatic effects.

Solid door with concealed DIRAC lock system, fitted on

the side, for 40 mm semi-cylinder.

With holes in the front door for optional fitting of

the sound system 9010.540.

15 inch or 17 inch high-brightness TFT display for

outdoor applications (technical specifications of

display see data sheet).

Touchscreen suitable for outdoor application

(for 9022.150 & 9022.170), technical specifications

see data sheet,

Cable entry is possible from the bottom (on-wall) and

rear (in-wall) into the enclosure.

Basic electrical equipment (power pack and cabling of

active components, except PC system).



Keyboard versions (9022.250 & 9022.270):

Integrated in the front door of the kiosk.

With cutouts and fastening device for Rittal stainless

steel keyboard (9004.220)or for Rittal membrane

keyboard 9010.910

Inclination of keyboard approx. 15.



Ambient conditions:

The Out-Line Pro is designed as kiosk system for

outdoor applications in the Central European climate

(-20 to + 40C).

It has the protection category IP 55. Detailed

knowledge of the conditions on-site is required.

Climate control kits (heaters and fan-and-filter units

as well as the respective controller Model No.

9010.311/312) are available.

Depending on the integrated hardware and ambient

conditions it may be necessary to use a climate control

unit (or air/air heat exchanger).



Manufacturer: Rittal
Type: ITS Out-Line Pro   ITS 9022270
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
