Text for tenders: ITS Out-Line Wall


ITS Out-Line Wall

Housing:

Material 2.0 mm aluminium, spray-finished in RAL 9007,

finely-textured.

Front lid with monitor in RAL 9007.

Protection category IP 55.

With holes in the front for optional mounting of the

9010.540 sound system.

15 inch or 17 inch high-brightness TFT display for

outdoor applications (technical specifications of

display see data sheet).

Touchscreen suitable for outdoor application (15 inch

or 17 inch, technical specifications see data sheet).

Cable entry is possible from the bottom (on-wall) and

rear (in-wall).

Lower enclosure lid is lockable, access to mains switch

and PC interfaces.

Upper enclosure lid (monitor housing), can be swivelled

upwards by means of gas springs, access to PC drives

and other components for service purposes.

Enclosure prepared for using PC systems Silent

(9010.110) and Pro II (9010.125).

Basic electrical equipment (power pack and cabling of

active components, except PC system).



Keyboard versions (9023.250 & 9023.270)

Integrated in the kiosk. With cutouts and fastening

device for Rittal stainless steel keyboard (9004.220)

or for Rittal membrane keyboard 9010.910.

Inclination of keyboard approx. 15.



Ambient conditions:

The Out-Line Wall is designed for semi-outdoor

application (+5 to +40C).

Protection category IP 55. Climate control kits

consisting of fan-and-filter units and heaters are

available (mains voltage 230 V: 9010.332 & 110 V:

9010.331).



Manufacturer: Rittal
Type: ITS Out-Line Wall   ITS 9023250
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
