Text for tenders: Monitor / keyboard unit 1 U


Monitor / keyboard unit 1 U

with 15 inch and 17 inch TFT display

This compact 1 U console in a new 2-colour design was

developed for secure, space-saving server

administration.

In order to access other servers, this monitor/keyboard

unit is easily combined with the Rittal KVM-Switch SSC

view 8. This makes it possible to connect up to 8

servers to one unit in 1 U. The pecularity of this

compact solution is that a 482.6 mm (19 inch) keyboard

including number pad and keypad may be integrated, in

spite of its small size.

The minimal depth of the unit, at just 490 mm (610 mm

with 17 inch TFT display, each without SSC extension),

makes it suitable for installation in enclosures of

depth 700 - 1000 mm.

The installation kits supplied allow it to be adapted

to an existing difference between levels of 680 - 850

mm for the 482.6 mm (19 inch) levels.

When closed, the drawer can be locked for protection

against unauthorised operation.

In order to prevent heat accummulation when folded, the

backlight is deactivated automatically.

The illuminated master switch is easily accessible on

the front.

Upon request, it is also possible to integrate a

trackball instead of the touchpad and the number pad

(international versions). The display may be activated

in both analog and digital form via the new standard

Digital Visual Interface (DVI), which makes this

monitor unit particularly future-proof for forthcoming

server generations.

The integral active mini-speakers ensure

audio feedback in case of error messages or system

sounds. The unit has a German keyboard layout.

Versions in English and French, as well as country-

and customer-specific versions, including USB keyboard

connection, available on request.



Manufacturer: Rittal
Type: Monitor / keyboard unit 1 U   DK 9050100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
