Text for tenders: Monitor/keyboard unit, 1 U, French


Monitor/keyboard unit, 1 U, French



Compact, 1 U console in a two-colour design. This

monitor/keyboard unit can easily be connected to a

Rittal SSC view 8/32cat KVM switch to access other

servers. This makes it possible to connect up

8/32 servers as one unit in 1 U. A 19" keyboard

including numerical block and touchpad have been

integrated in the unit despite the reduced dimensions.

The keyboard can be connected via PS/2 or via USB.

The unit is 530 mm deep (without SSC expansion).

It can be installed in 800 . 1200 mm deep enclosures.

The accompanying installation kit enables it to be

optimised for any existing level clearance ranging

from 680 . 850 mm in a 482.6mm (19") level. The drawer

can be locked for protection against unauthorised

operation when it is closed.

The backlight is deactivated automatically to prevent

heat accumulation when folded up.

The monitor can be controlled analogously and it

supports VESA compatible resolutions.

The display is protected by a plastic non-reflective

safety glass. The unit includes a French layout

keyboard.



Technical specifications:

TFT screen: 15" diagonal (381mm) TFT with protective

glass

Video resolution: up to 1,024 x 768

Brightness: approx. 250 cd/m

Contrast ratio: approx. 400:1

Mains connection: 100 - 240V AC, 50/-60 Hz

Power out: 12V DC (for SSC view)



Connections:

PS/2 (2 x keyboard & mouse)

USB (1 x keyboard & mouse)

SUB-HD 15 (VGA video, RGB & Sync.)

3pin. round plug (12V DC out for SSC view)

EN/IEC 60320 C14 (power supply)

Certification: CE

Dimensions: W x H x D: approx. 448x44x530 mm



Material: sheet steel, spray finished in RAL 7035

with plastic design components in RAL 9006



Package includes:



. 1 x monitor/keyboard unit

. Assembly parts

. All necessary connection cables, approx. 1.6 m long



Packs of 1



Manufacturer: Rittal
Type: Monitor/keyboard unit, 1 U, French   DK 9055103
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
