Text for tenders: Monitor/keyboard unit, 1 U, German / trackball


Monitor/keyboard unit, 1 U, German / trackball



Compact, 1 U console in a two-colour design. This

monitor/keyboard unit can easily be connected to a

Rittal SSC view 8/32cat KVM switch to access other

servers. This makes it possible to connect up 8/32

servers as one unit in 1 U. A 482.6mm (19") keyboard

including integrated trackball despite the reduced

dimensions.

The unit is 530 mm deep (without SSC expansion).

It can be installed in 800 . 1200 mm deep enclosures.

The accompanying installation kit enables it to be

optimised for any existing level clearance ranging

from 680 . 850 mm in a 482.6mm (19") level. The drawer

can be locked for protection against unauthorised

operation when it is closed.

The backlight is deactivated automatically to prevent

heat accumulation when folded up.

The illuminated master switch is fitted at the front.

The monitor can be controlled analogously and it

supports resolutions conforming to VESA. The display

is protected by a plastic non-reflective safety

screen. The unit includes a German layout keyboard.



Technical specifications:

TFT screen: 15" diagonal (381mm) TFT with protective

glass

Video resolution: up to 1,024 x 768

Brightness: approx. 250 cd/m

Contrast ratio: approx. 400:1

Mains connection: 100 - 240V AC, 50/-60 Hz

Power out: 12V DC (for SSC view)



Connections:

PS/2 (keyboard & mouse)

SUB-HD 15 (VGA video, RGB & Sync.)

3pin. round plug (12V DC out for SSC view)

EN/IEC 60320 C14 (power supply)

Certification: CE

Dimensions: W x H x D: approx. 448x44x530 mm



Material: Sheet steel, spray finished in

RAL 9005 (black) with plastic design components in

RAL 9006 (silver grey)



Package includes:



. 1 x monitor/keyboard unit

. Assembly parts

. All necessary connection cables, approx. 1.6 m long



Packs of 1



Manufacturer: Rittal
Type: Monitor/keyboard unit, 1 U, German / trackball   DK 9055250
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
