Text for tenders: Monitor/keyboard unit, 1 U, international


Monitor/keyboard unit, 1 U, international



Compact, 1 U console in a two-colour design.

This monitor/keyboard unit can easily be

connected to a Rittal SSC view 8/32cat

KVM switch to access other servers. This makes

it possible to connect up 8/32 servers as one unit

in 1 U.

A 482.6mm (19"") keyboard including numerical block

and touchpad have been integrated in the unit despite

the reduced dimensions.

The unit is 630 mm deep (without SSC expansion).

It can be installed in 700 . 1000 mm deep enclosures.

The accompanying installation kit enables it to be

optimised for any existing level clearance ranging

from 680 . 850 mm in a 482.6mm (19") level. The drawer

can be locked for protection against unauthorised

operation when it is closed.

The backlight is deactivated automatically to prevent

heat accumulation when folded up.

The monitor can be controlled analogously and it

supports VESA compatible resolutions. The display is

protected by a plastic non-reflective safety glass.

Please state the required keyboard layout when

ordering.



Technical specifications:

TFT screen: 17" diagonal (432 mm) TFT with protective

glass

Video resolution up to 1,280 x 1,024

Brightness: approx. 250 cd/m

Contrast ratio: approx. 700:1

Mains connection: 100 - 240V AC, 50/-60 Hz

Power out: 12V DC (for SSC view)



Connections:

PS/2 (2 x keyboard & mouse)

USB (1 x keyboard & mouse)

SUB-HD 15 (VGA video, RGB & Sync.)

3pin. round plug (12V DC out for SSC view)

EN/IEC 60320 C14 (power supply)

Certification: CE

Dimensions: W x H x D: approx. 448 x 44 x 630 mm



Material: Sheet steel, spray finished in RAL 9005

(black) with plastic design components in RAL 9006

(silver grey)



Package includes:



. 1 x monitor/keyboard unit

. Assembly parts

. All necessary connection cables, approx. 1.6 m long



Packs of 1



Manufacturer: Rittal
Type: Monitor/keyboard unit, 1 U, international   DK 9055451
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
