Text for tenders: Component adaptor 100 A for snap-on mounting


Component adaptor 100 A for snap-on mounting

For 60 mm busbar systems and Rittal PLS.

Includes connection cables fitted as standard.

Rated operating voltage: 690 V~

Rated current: up to 100 A

for bar thickness: 10 mm

Construction width: 90 mm

Height: 230 mm

Material: PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C

For air circuit-breakers:

ABB (Sace)

LNA 32, LNA 63, LNA 100

Klckner-Moeller

NZM 4

Merlin Gerin

Compact NS 80 H-MA

Siemens

3VF1

series S3 in connection with SV 9320.120



Manufacturer: Rittal
Type: Component adaptor 100 A for snap-on mounting   SV 9320010
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
