Text for tenders: INTERBUS load feeder module


INTERBUS load feeder module

for Phoenix Contact Loop 2 system.

Voltage supply: 24 V DC

Number of inputs: 4

Number of outputs: 2

Max. switching current of outputs (at max. 60 C):

500 mA

Interfaces: INTERBUS-Loop 2 (2-wire technology)



Manufacturer: Rittal
Type: INTERBUS load feeder module   SV 9320100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
