Text for tenders: SV multi-functional component adaptor


SV multi-functional component adaptor

for snap-on mounting.

For 60 mm busbar systems and Rittal-PLS.

Bar thickness: 5 mm

Construction width: 54 mm

Number of support rails: 2

Cable outlet: top / bottom

Connection of round conductors: up to 16 mm2

Rated current: max. 40 A

Rated operating voltage: 690 V~

For air circuit-breakers:

Group III

Siemens 3RVU13 and 3RV1(sizes S2)

Allen Bradley MCS

ABB MS225, MS 325 and M25TM

Material: polyamide (PA 6.6),

30 % fibreglass-reinforced

Continuous operating temperature: max. 140 C

Fire protection corresponding to UL 94-VO



Manufacturer: Rittal
Type: SV multi-functional component adaptor   SV 9320360
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
