Text for tenders: RiLine60 busbar support, 3-pole


RiLine60 busbar support, 3-pole

Busbar support with internal attachment, 3-pole

Technical specifications

Bar centre distance: 60 mm

Busbars E-Cu: 12 x 5/10, 15 x 5 to 30 x 10 mm

Construction width: 20 mm

Length: 190 mm

System:

Rittal RiLine60



Manufacturer: Rittal
Type: RiLine60 busbar support, 3-pole   SV 9340000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
