Text for tenders: UL busbar support


UL busbar support

UL busbar support with internal attachment, 3-pole

Technical specifications

Bar centre distance: 60 mm

Busbars E-Cu, 15 x 5 to 30 x 10 mm

Construction width: 20 mm

Length: 190 mm

Note

The use of a base tray is compulsory for

UL applications.

System:

Rittal RiLine60



Manufacturer: Rittal
Type: UL busbar support   SV 9340050
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
