Text for tenders: RiLine60 base tray


RiLine60 base tray

Base tray for 60 mm flat bar system for rear contact hazard protection

of the flat bar assembly

Technical specifications

Length: 900 mm

Width: 210 mm

Height: 19.5 mm

System:

Rittal RiLine60



Manufacturer: Rittal
Type: RiLine60 base tray   SV 9340120
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
