Text for tenders: Base tray infill


Base tray infill

Base tray infill for 60 mm flat bar system for rear contact hazard

protection when connecting the busbars from enclosure to enclosure.

Technical specifications

Length: 100 mm

Width: 210 mm

Height: 19.5 mm

System:

Rittal RiLine60



Manufacturer: Rittal
Type: Base tray infill   SV 9340140
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
