Text for tenders: Cover section:for base tray


Cover section:for base tray

Cover section for base tray for 60 mm flat bar

system. May be cut to length as required;

for clip-on mounting to the base tray.

Technical specifications

Length: 1100 mm

Width: 210 mm

Height: 55 mm

System:

Rittal RiLine60



Manufacturer: Rittal
Type: Cover section:for base tray   SV 9340210
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
