Text for tenders: OM support (without contact system)


OM support (without contact system)

OM support without contact system (3-pole)

for busbar thickness 5/10 mm and PLS 800/1600

Technical specifications

Construction width: 55 mm

Length: 272 mm

Support frame: 55 x 237 mm

Support frame support: yes

PinBlock: -

Support rail: 1

System:

Rittal RiLine60



Manufacturer: Rittal
Type: OM support (without contact system)   SV 9340270
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
