Text for tenders: OM adaptor 25 A


OM adaptor 25 A

OM adaptor 25 A with connection cable, 3-pole,

for busbar thickness 5/10 mm and PLS 800/1600

Technical specifications

Connection cable: AWG 12 / approx. 4 qmm

Construction width: 45 mm

Length: 208 mm

Support frame: -

PinBlock: -

Support rail: 1 with anti-slip guard

System:

Rittal RiLine60



Manufacturer: Rittal
Type: OM adaptor 25 A   SV 9340310
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
