Text for tenders: OM adaptor 65 A


OM adaptor 65 A

OM adaptor 65 A with tension spring clamp, 3-pole,

for busbar thickness 5/10 mm and PLS 800/1600

Technical specifications

Construction width: 55 mm

Length: 208 mm

Support frame: 55 x 170 mm

Support frame support: -

Support rail: 1 with anti-slip guard

System:

Rittal RiLine60



Manufacturer: Rittal
Type: OM adaptor 65 A   SV 9340630
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
