Text for tenders: OM adaptor 75 A


OM adaptor 75 A

OM adaptor 75 A with connection cable, 3-pole,

for busbar thickness 5/10 mm and PLS 800/1600

Technical specifications

Connection cable: AWG 6 / approx. 16 qmm

Construction width: 75 mm

Length: 208 mm

Support frame: -mm

Support frame support: -

Insert strips: -

Support rail: 2

System:

Rittal RiLine60



Manufacturer: Rittal
Type: OM adaptor 75 A   SV 9340700
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
