Text for tenders: OM adaptor 25 A premium


OM adaptor 25 A premium

OM adaptor 25 A premium 3-pole

for busbar thickness 5/10 mm and PLS 800/1600

Technical specifications

Construction width: 45 mm

Length: 272 mm

Support frame: 45 x 237 mm

Support frame support: yes

PinBlock: 1

Connector outlet: with connection facility

for 3 main contacts and 8 auxiliary contacts

including connector

Support rail: 1 with anti-slip guard

System:

Rittal RiLine60



Manufacturer: Rittal
Type: OM adaptor 25 A premium   SV 9340900
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
