Text for tenders: OM adaptor 25 A


OM adaptor 25 A

OM adaptor 25 A premium adaptor  3-pole

for busbar thickness 5/10 mm and PLS 800/1600

Technical specifications

Construction width: 45 mm

Length: 208 mm

Support frame: 45 x 170 mm

Support frame support: -

PinBlock: -

Connector outlet: with connection facility

for 3 main contacts

Support rail: -

System:

Rittal RiLine60



Manufacturer: Rittal
Type: OM adaptor 25 A   SV 9340910
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
