Text for tenders: PLS 800 busbar support


PLS 800 busbar support

PLS 800 busbar support, 3-pole

Technical specifications

Bar centre distance: 60 mm

Busbar: PLS 800 busbar

Construction width: 20 mm

Length: 190 mm

System:

Rittal RiLine60



Manufacturer: Rittal
Type: PLS 800 busbar support   SV 9341000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
