Text for tenders: PLS 800 UL busbar support


PLS 800 UL busbar support

PLS 800 UL busbar support

3-pole

Technical specifications

Bar centre distance: 60 mm

Busbars: PLS 800 special busbar

Construction width: 20 mm

Length: 190 mm

Note

The use of the base tray is compulsory for

UL applications.



Manufacturer: Rittal
Type: PLS 800 UL busbar support   SV 9341050
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
