Text for tenders: RiLine60 PLS 800


RiLine60 PLS 800

Base tray infill for the PLS 800 special busbar system

for rear contact hazard protection when connecting

the busbars from enclosure to enclosure.

Technical specifications

Length: 100 mm

Width: 210 mm

Height: 32 mm

System:

Rittal RiLine60



Manufacturer: Rittal
Type: RiLine60 PLS 800   SV 9341140
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
