Text for tenders: RiLine60 busbar support


RiLine60 busbar support

PLS 1600 busbar support

3-pole

Technical specifications

Bar centre distance: 60 mm

Busbar: PLS 1600 special busbar

Construction width: 36 mm

Length: 190 mm

System:

Rittal RiLine60



Manufacturer: Rittal
Type: RiLine60 busbar support   SV 9342000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
