Text for tenders: PLS 1600 busbar support 1-pole


PLS 1600 busbar support 1-pole

PLS 1600 busbar support with fastening attachment,

1-pole

Technical specifications

Bar centre distance: 60 mm

E-Cu busbar :PLS 1600

Construction width: 40 mm

Length: 60 mm

Tightening torque

Assembly screw: 3 - 5 Nm

Lid attachment: 0.7 Nm

System

Rittal RiLine60



Manufacturer: Rittal
Type: PLS 1600 busbar support 1-pole   SV 9342030
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
