Text for tenders: PLS 1600 UL busbar support


PLS 1600 UL busbar support

PLS 1600 UL busbar support,

3-pole

Technical specifications

Bar centre distance: 60 mm

Busbar: PLS 1600 special busbar

Construction width: 36 mm

Length: 190 mm

Note

The use of a base tray is compulsory for UL applications.

System:

Rittal RiLine60



Manufacturer: Rittal
Type: PLS 1600 UL busbar support   SV 9342050
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
