Text for tenders: RiLine60 base tray infill


RiLine60 base tray infill

Base tray infill for the PLS 1600 special busbar system for rear contact

hazard protection when connecting the busbars from enclosure to

enclosure.

Technical specifications

Length: 100 mm

Width: 210 mm

Height: 43 mm

System:

Rittal RiLine60



Manufacturer: Rittal
Type: RiLine60 base tray infill   SV 9342140
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
