Text for tenders: Connection adapter 125 A


Connection adapter 125 A

Connection adaptor 125 A 3-pole,

cable outlet at the top/bottom

for busbar thickness 5/10 mm

and PLS 800/1600

Type of connection

Round conductor, fine wire with

wire end ferrule: 10 - 25 qmm

Round conductor, multi-wire: 16 - 35 qmm

Clamping area for laminated copper bar:

10 x 7.8 mm

For UL applications: AWG 2-6

System:

Rittal RiLine60



Manufacturer: Rittal
Type: Connection adapter 125 A   SV 9342220
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
