Text for tenders: Connection adaptor 124 A


Connection adaptor 124 A

Connection adaptor 125A 3-pole, cable outlet at the bottom

for busbar thickness 5/10 mm and PLS 800/1600

Type of connection

Round conductor, fine wire with wire end ferrule: 10 - 25 qmm

Round conductor, multi-wire: 16 - 35 qmm

Clamping area for laminated copper bar: 10 x 7.8 mm

For UL applications: AWG 2-6

System:

Rittal RiLine60



Manufacturer: Rittal
Type: Connection adaptor 124 A   SV 9342240
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
