Text for tenders: Connection adaptor 250 A 3-pole


Connection adaptor 250 A 3-pole

Connection adaptor 250A 3-pole,

cable outlet at the top

for busbar thickness 5/10 mm and PLS 800/1600

Type of connection

Round conductor, fine wire with wire end ferrule:

35 - 120 qmm

Round conductor, multi-wire: 35 - 120 qmm

Clamping area for laminated copper bar:

18.5 x 15.5 mm

For UL applications: AWG 2 - MCM 250

System:

Rittal RiLine60



Manufacturer: Rittal
Type: Connection adaptor 250 A 3-pole   SV 9342260
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
