Text for tenders: Connection adapter 800 A


Connection adapter 800 A

Connection adaptor 800 A 3-pole,

cable outlet at the top/bottom

for busbar thickness 5/10 mm and PLS 800/1600

Type of connection

Round conductor, fine wire with wire end ferrule:

95 - 185 qmm

Round conductor, multi-wire: 95 - 300 qmm

Clamping area for laminated copper bar: 33 x 20 mm

For UL applications: AWG 3/0 - MCM 600

System:

Rittal RiLine60



Manufacturer: Rittal
Type: Connection adapter 800 A   SV 9342280
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
