Text for tenders: Terminal block, 1-pole


Terminal block, 1-pole

Terminal block 1-pole, cable outlet top / bottom

for busbar thickness 5 / 10 mm and PLS 800 / 1600

Type of connection

Round conductor fine wire with wire end ferrule:

95 - 185 qmm

Round conductor multi-wire: 95 - 300 qmm

Clamping area for laminated copper bars for

5 mm bar thickness: 33 x 27 mm

Clamping area for lamintate copper bars for

10 mm bar thickness: 33 x 22 mm



System:

Rittal RiLine60



Manufacturer: Rittal
Type: Terminal block, 1-pole   SV 9342311
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
