Text for tenders: Connection adaptor 1600 A


Connection adaptor 1600 A

Connection adaptor 1600 A 3-pole,

cable outlet at the top/bottom

for busbar thickness 5/10 mm and PLS 800/1600

Type of connection

Clamping area for laminated copper bar for 5 mm busbar thickness: 65 x

27 mm

Clamping area for laminated copper bar for 10 mm busbar thickness: 65 x

22 mm

System:

Rittal RiLine60



Manufacturer: Rittal
Type: Connection adaptor 1600 A   SV 9342320
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
