Text for tenders: Circuit-breaker component adaptor up to 100 A


Circuit-breaker component adaptor up to 100 A

CB component adaptor up to 100 A, 3 pole,

cable outlet at the top

for busbar thickness 5/10 mm and PLS 800/1600

Type of connection

Connection clamp: Box terminal

Round conductor: 10 - 35 qmm

Clamping area for laminated copper bar:

10 x 7.8 mm

For UL applications: AWG 2-6

Technical specifications

Construction width: 72 mm

Length: 210 mm

Electrical parameters

For IEC applications:

Rated current: up to 100 A

Rated operating voltage Ue: AC 690 V

For UL applications:

Rated current: up to 100 A

Rated operating voltage Ue: AC 600 V

System:

Rittal RiLine60



Manufacturer: Rittal
Type: Circuit-breaker component adaptor up to 100 A   SV 9342400
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
