Text for tenders: Circuit-breaker component adaptor 160 A


Circuit-breaker component adaptor 160 A

CB component adaptor up to 160 A, 3 pole,

cable outlet at the bottom

for busbar thickness 5/10 mm and PLS 800/1600

Type of connection

Box terminal: Round conductor 35 - 120 qmm

Clamping area for laminated copper bar:

18.5 x 15.5 mm

Technical specifications

Construction width: 90 mm

Length: 215 mm

Electrical parameters

Rated current: up to 160 A

Rated operating voltage Ue: AC 690 V

System:

Rittal RiLine60



Manufacturer: Rittal
Type: Circuit-breaker component adaptor 160 A   SV 9342510
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
