Text for tenders: Fuse holder Class J


Fuse holder Class J

with visual fuse monitoring via indicator lights

up to 60 A, 3-pole, for top-hat rail mounting

Type of connection

Box terminal, round conductor 2.5 to 25 mm (AWG 6 - 14)

System:

RiLine Class



Manufacturer: Rittal
Type: Fuse holder Class J   SV 9345030
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________