Text for tenders: NH slimline fuse-switch-disconnector size 00


NH slimline fuse-switch-disconnector size 00

up to 160 A, 3-pole, for outlet top / bottom,

bar centre distance 100 mm

for busbar thickness 5 / 10 mm and PLS 800 / 1600

Type of connection

Box terminal , 2.5 - 95 qmm

Cu conductor re, rm, se, sm, fm, f with wire end

ferrule

Standards

Switchgear: DIN EN 60947-3

Fuse inserts: to IEC 60269-2-1, NH00

Electrical parameters

Rated operating current Ie: 160 A

Rated operating voltage Ue: AC 690 V

Rated insulation voltage Ui: 1000 V

Rated surge voltage resistance Uimp: 8 kV

Rated frequency: 50 / 60 Hz

Conditional rated short-circuit current: 100 kA

Protection category: IP3x in the operating area

Utilisation category

400 V / 160 A: AC-23B,

500 - 690 V / 160 A: AC-22B

System

RiLine NH



Manufacturer: Rittal
Type: NH slimline fuse-switch-disconnector size 00   SV 9346020
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
