Text for tenders: Busbar support up to 360 A, 3-pole


Busbar support up to 360 A, 3-pole

including inserts.

Rated operating voltage:   up to 1000 V~, 50/60 Hz

to VDE 0660

Rated current: up to 360A

Material: PBT

Fire protection corresponding to UL 94-VO

Continuous operating temperature: 140 C

Bar centre distance: 40 mm

max. bar accommodation: 12 x 5 up to 15 x10 mm

Accessories: SV 9604.000 to SV 9609.000



Manufacturer: Rittal
Type: Busbar support up to 360 A, 3-pole   SV 9350000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
