Text for tenders: SV busbar connection adaptor up to 360 A


SV busbar connection adaptor up to 360 A

For connecting round conductors up to 120 mm2

(max. 250 A) and laminated copper bars (max. 360 A).

Complete with cover.

For busbars E-Cu: 12 x 5/10 mm

Rated operating voltage: 690 V~

Clamping area: 17 x 17 mm

Material: PBT

Fire protection corresponding to UL 94-VO

Continuous operating temperature: max. 140 C

Tightening torque

Terminal screw: 2 - 3 Nm



Manufacturer: Rittal
Type: SV busbar connection adaptor up to 360 A   SV 9350020
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
