Text for tenders: SV bus-mounting fuse base


SV bus-mounting fuse base

for busbars E-Cu 12 x 5 mm and 12 x 10 mm.

Complete with cover.

Type: D02-E 18

Rated operating voltage: 400 V~

Rated current: 63 A

Construction width: 38 mm

Height: 160 mm

Material: Polyamide, 30 % fibreglass-reinforced

Fire protection corresponding to UL 94-V0

Continuous operating temperature: 140 C

Terminal for round conductors: up to 16 mm2



Manufacturer: Rittal
Type: SV bus-mounting fuse base   SV 9350050
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
