Text for tenders: SV multi-functional component adaptor


SV multi-functional component adaptor

for snap-on mounting on 40 mm bar systems.

For busbars E-Cu 12 x 5 mm and 15 x 5 mm.

Bar thickness: 5 mm

Construction width: 54 mm

Number of support rails: 2

Cable outlet: top

Connection of round conductors: up to 16 mm2

Rated current: 40 A

Rated operating voltage: 690 V~

Material: polyamide (PA 6.6),

30 % fibreglass-reinforced

Continuous operating voltage: max. 140 C

Fire protection corresponding to UL 94-VO



Manufacturer: Rittal
Type: SV multi-functional component adaptor   SV 9350220
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
