Text for tenders: SV multi-functional component adaptor


SV multi-functional component adaptor

for snap-on mounting on 40 mm bar systems.

For busbars E-Cu 12 x 10mm and 15 x 10 mm.

Bar thickness: 10 mm

Construction width: 90 mm

Number of support rails: 1

Cable outlet: top

Connection cable: AWG 12 (4 mm2)

Rated current: 25 A

Rated operating voltage: 690 V~

Material: polyamide (PA 6.6),

30 % fibreglass-reinforced

Continuous operating temperature: max. 140 C

Fire protection corresponding to UL 94-VO



Manufacturer: Rittal
Type: SV multi-functional component adaptor   SV 9350290
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
