Text for tenders: Mini-PLS busbar support up to 250 A, 3-pole


Mini-PLS busbar support up to 250 A, 3-pole

Bar centre distance: 40 mm

Rated operating voltage: 690 V~, 50/60 Hz

to VDE 0660

Rated current: 250 A

Material: polyamide (PA 6.6),

30% fibreglass-reinforced

Fire protection corresponding to: UL 94-V0

Continuous operating temperature: 140 C



Manufacturer: Rittal
Type: Mini-PLS busbar support up to 250 A, 3-pole   SV 9600000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
