Text for tenders: Rittal Mini-PLS special busbars E-Cu 250 A, 120 mm2


Rittal Mini-PLS special busbars E-Cu 250 A, 120 mm2

Length: 700 mm

For 800 mm wide Rittal PS/TS/ES enclosures

Bar thickness: 3 mm



Manufacturer: Rittal
Type: Rittal Mini-PLS special busbars E-Cu 250 A, 120 mm2   SV 9602000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
