Text for tenders: Length: 500 mm


Length: 500 mm

For 600 mm wide Rittal PS/TS/ES enclosures

Material: thermally modified hard PVC.

Continuous operating temperature: max. 100 C

Fire protection corresponding to UL 94-VO



Manufacturer: Rittal
Type: Length: 500 mm   SV 9605000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
