Text for tenders: Rittal Mini-PLS base tray section


Rittal Mini-PLS base tray section

Length: 700 mm

For 800 mm wide Rittal PS/TS/ES enclosures

Material: thermally modified hard PVC

Continuous operating temperature:  max. 100 C

Fire protection corresponding to UL 94-VO



Manufacturer: Rittal
Type: Rittal Mini-PLS base tray section   SV 9606000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
