Text for tenders: Rittal Mini-PLS cover section


Rittal Mini-PLS cover section

May be cut to length individually,

for clip-on mounting onto the Rittal Mini-PLS

base tray section.

Length: 250 mm

Material: thermally modified hard PVC

Continuous operating temperature: max. 100 C

Fire protection corresponding to UL 94-VO



Manufacturer: Rittal
Type: Rittal Mini-PLS cover section   SV 9608000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
