Text for tenders: Outdoor modular enclosure


Outdoor modular enclosure



Modular, twin-walled enclosure system for outdoor use,

consisting of the enclosure, rain canopy, side panels

and plinth.



2 mm aluminium enclosure, folded and welded from a

single piece. High stability ensured by the 10-fold

enclosure profiling. Complete all-round 25 mm DIN pitch

pattern system punchings for mounting the system

accessories.



Twin walled door with foamed-in with foamed-in PU seal,

door stay, 3-point locking rod, Ergoform S-handle and

semi-cylinder as per DIN 18254.



Solid base with gland plate cutouts and screwed-on

gland plates.



Rear panel, twin-walls screwed on from the inside.



Rain canopy, 75 mm high, for ventilation purposes, 25

mm projection on all sides.



Side panel module for seamless enclosure and plinth

cover. Door and side panels are seamlessly covered at

the sides of the side panel modules and this does not

allow tools to be used.



You can choose from 2 types of base/plinth:

100 mm high, 3 mm aluminium base/plinth with

screw-fastened base trim panels.

300 mm high, 3 mm aluminium screwed on battery plinth.



Separate interior installation using mounting plates,

part mounting plates, rail systems, 482.6 mm (19") and

metric mounting angles are all available from our

system accessories range.



Material:

Enclosure, roof and base/plinth: Aluminium AlMg3



Surface:

Enclosure and side panels: Powder-coated in RAL 7035

Rain canopy and base/plinth: Powder-coated in RAL 5018



Dimensions:

Enclosure: W x H x D: 800 x 1200 x 500 mm

Rain canopy: W x H x D: 850 x 75 x 550 mm

Plinth height: 100 or 300 mm



Protection category:

IP 55 to EN 60 529/10.91



Climate control

Customised air/air heat exchanger and cooling units

with different performance ratings are available as

door, roof or wall mounted cooling unit versions for

the enclosures' climate control.



A roof-mounted climate control unit is fitted inside a

special climate control cover, which has been designed

to provide optimum flow conditions.

A wall-mounted climate control unit is fitted inside a

cover, which is fitted in place of the rear panel, yet

the installation clearance depth is retained. The rain

canopy slopes downwards at the rear.



Manufacturer: Rittal
Type: Outdoor modular enclosure   CS 9751045
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
