Text for tenders: Twin-wall, aluminium outdoor enclosure


Twin-wall, aluminium outdoor enclosure



W x H x D dimensions:  600 x 1200 x 600 mm

Twin-wall, aluminium, fully assembled modular enclosure

system for outdoor use, consisting of a single module

basic enclosure, transport plinth, rain canopy and twin

side panels. Reinforced sectional design made from

9-fold hollow profile with all-round width, height and

depth 25 mm DIN pitch pattern round and square

punchings for mounting additional basic enclosure

configuration modules with door, 3-point locking using

an Ergoform handle, 130 hinges and gas pressurised

spring.  40 mm semi-cylinder security lock as per DIN

18254. Twin door and rear panels fitted from the

inside. Rear panel screwed on from the inside Solid

base with 2 cable entry gland plates. The 25 mm twin

side panels completely cover the door hinges and there

are no access points for leverage tools.



Roof: 75 mm high with 25 mm outward projection on all

sides, all-round ventilation slots.



Plinth: 100 mm transport plinth; The removable base

trim plates fitted at the front and rear can only be

removed using special tools.



Dimensions:

Basic enclosure W x H x D:  600 x 1,200 x 600 mm

Overall W x H x D dimensions including plinth and rain

canopy: 650 x 1,375 x 600 mm, roof projects all-round

by another 25 mm



Material:

Aluminium AlMg3



Surface:

Powder-coated in RAL 7035



Protection category:

IP 55 to EN 60529/10.91







Customised air/air heat exchanger and cooling units

with different performance ratings are available as

door, roof or wall mounted cooling unit versions for

the enclosures' climate control.



A roof-mounted climate control unit is fitted inside a

special climate control cover, which has been designed

to provide optimum flow conditions.



A wall-mounted climate control unit is fitted inside a

cover, which is fitted in place of the rear panel, yet

the installation clearance depth is retained. The rain

canopy slopes downwards at the rear.



Manufacturer: Rittal
Type: Twin-wall, aluminium outdoor enclosure   CS 9751125
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
